4.3.1 Auto Pattern Mode
In Auto Pattern mode, the state machine automates most of the Bluetooth-related operations, such as advertising and Transparent UART service. The user can use the Transparent UART service to connect the module to a peer device and to create a data pipe with the peer device through the Transparent UART mode with minimal instructions from the host MCU.
To evaluate and test the BM71 module in Auto Pattern mode, download and install the Auto Pattern tool (Windows-based GUI emulation tool), available at BM70 Bluetooth PICTAIL/PICTAIL Plus Board (BM-70-PICtail) webpage. For more details, refer to the IS187x_BM7x Software. This tool implements the communication protocol and provides a fast and easy way to test the functions with the available options in the Auto Pattern mode.