13.8.1 Features
- Clocked from separate On-chip Oscillator
- Three operating modes:- Interrupt
- System Reset
- Interrupt and System Reset
 
- Selectable Time-out period from 16ms to 8s
- Possible Hardware fuse Watchdog always on (WDTON) for fail-safe mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.