Figure 33-1. ATmega324PB: Active Supply Current vs. Low Frequency (0.1-1.0MHz) Figure 33-2. ATmega324PB: Active Supply Current vs. Frequency (1-20MHz)Figure 33-3. ATmega324PB: Active Supply Current vs. VCC (Internal RC Oscillator, 128kHz)Figure 33-4. ATmega324PB: Active Supply Current vs. VCC (Internal RC Oscillator, 1MHz)Figure 33-5. ATmega324PB: Active Supply Current vs. VCC (Internal RC Oscillator, 8MHz)Figure 33-6. ATmega324PB: Active Supply Current vs. VCC (With ADC, Conversion
50kHz)Figure 33-7. ATmega324PB: Active Supply Current vs. VCC (With ADC, No
conversion)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.