33.5 Pin Pull-Up

Figure 33-16. ATmega324PB: I/O Pin Pull-up Resistor Current vs. Input Voltage (VCC = 1.8V)
Figure 33-17. ATmega324PB: I/O Pin Pull-up Resistor Current vs. Input Voltage (VCC = 2.7V)
Figure 33-18. ATmega324PB: I/O Pin Pull-up Resistor Current vs. Input Voltage (VCC = 5V)
Figure 33-19. ATmega324PB: Reset Pull-up Resistor Current vs. Reset Pin Voltage
(VCC = 1.8V)
Figure 33-20. ATmega324PB: Reset Pull-up Resistor Current vs. Reset Pin Voltage
(VCC = 2.7V)
Figure 33-21. ATmega324PB: Reset Pull-up Resistor Current vs. Reset Pin Voltage (VCC = 5V)