27.8.1 ADC Multiplexer Selection Register
| Name: | ADMUX |
| Offset: | 0x7C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REFS [1:0] | ADLAR | MUX [4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:6 – REFS [1:0] Reference Selection
These bits select the voltage reference for the ADC. If these bits are changed during a conversion, the change will not go in effect until this conversion is complete (ADIF in ADCSRA is set). The internal voltage reference options may not be used if an external reference voltage is being applied to the AREF pin.
| REFS[1:0] | Voltage Reference Selection |
|---|---|
| 00 | AREF, Internal Vref turned off |
| 01 | AVCC with external capacitor at AREF pin |
| 10 | Internal 1.1V Voltage Reference with external capacitor at AREF pin |
| 11 | Internal 2.56V Voltage Reference with external capacitor at AREF pin |
Bit 5 – ADLAR ADC Left Adjust Result
Bits 4:0 – MUX [4:0] Analog Channel and Gain Selection Bits
The value of these bits selects which combination of analog inputs are connected to the ADC. These bits also select the gain for the differential channels. If these bits are changed during a conversion, the change will not go in effect until this conversion is complete. (ADIF in ADCSRA is set).
| MUX[4:0] | Single Ended Input | Positive Differential Input | Negative Differential Input | Gain |
|---|---|---|---|---|
| 00000 | ADC0 | N/A | ||
| 00001 | ADC1 | |||
| 00010 | ADC2 | |||
| 00011 | ADC3 | |||
| 00100 | ADC4 | |||
| 00101 | ADC5 | |||
| 00110 | ADC6 | |||
| 00111 | ADC7 | |||
| 01000 | N/A | ADC0 | ADC0 | 10x |
| 01001 | ADC1 | ADC0 | 10x | |
| 01010 | ADC0 | ADC0 | 200x | |
| 01011 | ADC1 | ADC0 | 200x | |
| 01100 | ADC2 | ADC2 | 10x | |
| 01101 | ADC3 | ADC2 | 10x | |
| 01110 | ADC2 | ADC2 | 200x | |
| 01111 | ADC3 | ADC2 | 200x | |
| 10000 | N/A | ADC0 | ADC1 | 1x |
| 10001 | ADC1 | ADC1 | 1x | |
| 10010 | ADC2 | ADC1 | 1x | |
| 10011 | ADC3 | ADC1 | 1x | |
| 10100 | ADC4 | ADC1 | 1x | |
| 10101 | ADC5 | ADC1 | 1x | |
| 10110 | ADC6 | ADC1 | 1x | |
| 10111 | ADC7 | ADC1 | 1x | |
| 11000 | ADC0 | ADC2 | 1x | |
| 11001 | ADC1 | ADC2 | 1x | |
| 11010 | ADC2 | ADC2 | 1x | |
| 11011 | ADC3 | ADC2 | 1x | |
| 11100 | ADC4 | ADC2 | 1x | |
| 11101 | ADC5 | ADC2 | 1x | |
| 11110 | 1.1V (VBG) | N/A | ||
| 11111 | 0V (GND) | |||