16.3.3 Alternate Functions of Port C
The Port C pins with alternate functions are shown in the table below:
| Port Pin | Alternate Function |
|---|---|
| PC7 |
TOSC2 (Timer Oscillator pin 2) PCINT23 (Pin Change Interrupt 23) |
| PC6 |
TOSC1 (Timer Oscillator pin 1) PCINT22 (Pin Change Interrupt 22) |
| PC5 |
ACO TDI (JTAG Test Data Input) PCINT21 (Pin Change Interrupt 21) |
| PC4 |
OC4A (Timer/Counter 4 Output Compare Match A Output) TDO (JTAG Test Data Output) PCINT20 (Pin Change Interrupt 20) |
| PC3 |
ICP4 (Timer/Counter4 Input Capture Trigger) TMS (JTAG Test Mode Select) PCINT19 (Pin Change Interrupt 19) |
| PC2 |
T4 (Timer/Counter 4 External Counter Input) TCK (JTAG Test Clock) PCINT18 (Pin Change Interrupt 18) |
| PC1 |
SDA0 (two-wire Serial Bus0 Data Input/Output Line) PCINT17 (Pin Change Interrupt 17) |
| PC0 |
SCL0 (two-wire Serial Bus0 Clock Line) PCINT16 (Pin Change Interrupt 16) |
- TOSC2/PCINT23 – Port C, Bit 7
- TOSC2, Timer Oscillator pin 2. The PC7 pin can serve as an external interrupt source to the MCU.
- PCINT23: Pin Change Interrupt source 23. The PC7 pin can serve as an external interrupt source.
- TOSC1/PCINT22 – Port C, Bit 6
- TOSC1, Timer Oscillator pin 1. The PC6 pin can serve as an external interrupt source to the MCU.
- PCINT22: Pin Change Interrupt source 22. The PC6 pin can serve as an external interrupt source.
- TDI/PCINT21 – Port C, Bit 5
- TDI: JTAG Test Data Input
- PCINT21: Pin Change Interrupt source 21. The PC5 pin can serve as an external interrupt source.
- OC4A/TDO/PCINT20 – Port C, Bit 4
- OC4A: Timer/Counter 4 Output Compare Match A Output
- TDO: JTAG Test Data Output
- PCINT20: Pin Change Interrupt source 20. The PC4 pin can serve as an external interrupt source.
- TMS/ICP4/PCINT19 – Port C, Bit 3
- TMS: JTAG Test Mode Select
- ICP4: Timer/Counter4 Input Capture Trigger
- PCINT19: Pin Change Interrupt source 19. The PC3 pin can serve as an external interrupt source.
- TCK/T4/PCINT18 – Port C, Bit 2
- TCK: JTAG Test Clock
- T4: Timer/Counter 4 External Counter Input
- PCINT18: Pin Change Interrupt source 18. The PC2 pin can serve as an external interrupt source.
- SDA0/PCINT17 – Port C, Bit 1
- SDA0: two-wire Serial Bus0 Data Input/Output Line
- PCINT17: Pin Change Interrupt source 17. The PC1 pin can serve as an external interrupt source.
- SCL0/PCINT16 – Port C, Bit 0
- SCL0: two-wire Serial Bus0 Clock Line
- PCINT16: Pin Change Interrupt source 16. The PC0 pin can serve as an external interrupt source.
The tables below relate the alternate functions of Port C to the overriding signals shown in Figure 16-5.
| Signal Name | PC7/TOSC2/PCINT23 | PC6/TOSC1/PCINT22 | PC5/TDI/PCINT21 | PC4/OC4A/TDO/PCINT20 |
|---|---|---|---|---|
| PUOE | AS2 • EXCLK | AS2 | JTAGEN | JTAGEN |
| PUOV | 0 | 0 | 1 | 1 |
| DDOE | AS2 • EXCLK | AS2 | JTAGEN |
JTAGEN |
| DDOV | 0 | 0 | 0 |
SHIFT_IR + SHIFT_DR + OC4A |
| PVOE | 0 | 0 | 0 | JTAGEN |
| PVOV | 0 | 0 | 0 | TDO |
| DIEOE | AS2 • EXCLK + PCINT23 • PCIE2 | AS2 + PCINT22 • PCIE2 | JTAGEN + PCINT21 • PCIE2 | JTAGEN + PCINT20 • PCIE2 |
| DIEOV | AS2 | EXCLK + AS2 | JTAGEN | JTAGEN |
| DI | PCINT23 INPUT | PCINT22 INPUT | PCINT21 INPUT | PCINT20 INPUT |
| AIO | T/C2 OSC OUTPUT | T/C1 OSC INPUT | TDI INPUT | - |
| Signal Name | PC3/TMS/ICP4/PCINT19 | PC2/T4/PCINT18 | PC1/SDA0/PCINT17 | PC0/SCL0/PCINT16 |
|---|---|---|---|---|
| PUOE | JTAGEN | JTAGEN | TWEN | TWEN |
| PUOV | 1 | 1 | PORTC1 • PUD | PORTC0 • PUD |
| DDOE | JTAGEN | JTAGEN | TWEN | TWEN |
| DDOV | 0 | 0 | 0 | 0 |
| PVOE | 0 | 0 | TWEN | TWEN |
| PVOV | 0 | 0 | SDA OUT | SCL OUT |
| DIEOE | JTAGEN + PCINT19 • PCIE2 | JTAGEN + PCINT18 • PCIE2 | PCINT17 • PCIE2 | PCINT16 • PCIE2 |
| DIEOV | JTAGEN | JTAGEN | 1 | 1 |
| DI |
ICP4 INPUT |
T4 INPUT | PCINT17 INPUT | PCINT16 INPUT |
| AIO | TMS INPUT | TCK INPUT | SDA0 INPUT | SCL0 INPUT |