7.7.6 Interrupt Request Flags Register 5

Name: IFS5
Offset: 0x80A

Legend: Readable bit; Writable bit; Hardware Settable bit

Bit 15141312111098 
 AD1AN4IFAD1AN3IFAD1AN2IFAD1AN1IFAD1AN0IFADCIF   
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 000000 
Bit 76543210 
 SENT1EIFSENT1IFPTG3IFPTG2IFPTG1IFPTG0IFPTGWDTIF  
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000000 

Bit 15 – AD1AN4IF ADC AN4 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 14 – AD1AN3IF ADC AN3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – AD1AN2IF ADC AN2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 12 – AD1AN1IF ADC AN1 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 11 – AD1AN0IF ADC AN0 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – ADCIF ADC Global Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 7 – SENT1EIF SENT1 External Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 6 – SENT1IF SENT1 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 5 – PTG3IF PTG3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – PTG2IF PTG2 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 3 – PTG1IF PTG1 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 2 – PTG0IF PTG0 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 1 – PTGWDTIF PTG Watchdog Timer Time-out Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.