7.7.18 Interrupt Enable Register 7

Name: IEC7
Offset: 0x82E

Bit 15141312111098 
 SPI2IESPI1IECLC2PIECLC1PIEADFLTR3IEADFLTR2IEADFLTR1IEADFLTR0IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADCMP3IEADCMP2IEADCMP1IEADCMP0IEADFLTIE  AD1AN21IE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – SPI2IE SPI2 Error Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 14 – SPI1IE SPI1 Error Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 13 – CLC2PIE CLC2 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 12 – CLC1PIE CLC1 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 11 – ADFLTR3IE ADC Oversample Filter 3 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 10 – ADFLTR2IE ADC Oversample Filter 2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 9 – ADFLTR1IE ADC Oversample Filter 1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 8 – ADFLTR0IE ADC Oversample Filter 0 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 7 – ADCMP3IE ADC Digital Comparator 3 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 6 – ADCMP2IE ADC Digital Comparator 2 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 5 – ADCMP1IE ADC Digital Comparator 1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 4 – ADCMP0IE ADC Digital Comparator 0 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 3 – ADFLTIE ADC Bandgap/Reference Voltage Fault Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.

Bit 0 – AD1AN21IE ADC AN21 Interrupt Enable bit

ValueDescription
1 Interrupt enabled.
0 Interrupt not enabled.