7.7.3 Interrupt Request Flags Register 2

Name: IFS2
Offset: 0x804

Legend: Readable bit; Writable bit; Hardware Settable bit

Bit 15141312111098 
   DMTIF   CCT4IFCCP4IF 
Access R/W/HSR/W/HSR/W/HS 
Reset 000 
Bit 76543210 
    CCT3IFCCP3IF    
Access R/W/HSR/W/HS 
Reset 00 

Bit 13 – DMTIF Deadman Timer Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 9 – CCT4IF SCCP4 Timer Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 8 – CCP4IF Input Capture/Output Compare 4 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – CCT3IF SCCP3 Timer Interrupt bit

ValueDescription
1

Interrupt has occurred.

0

Interrupt has not occurred.

Bit 3 – CCP3IF Capture/Output Compare 3 Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.