7.7.10 Interrupt Request Flags Register 11

Name: IFS11
Offset: 0x816

Legend: Readable bit; Writable bit; Hardware Settable bit

Bit 15141312111098 
 U3EVTIFU2EVTIFU1EVTIF      
Access R/W/HSR/W/HSR/W/HS 
Reset 000 
Bit 76543210 
    CLC4NIFCLC3NIFCLC2NIFCLC1NIFCLC4PIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 

Bit 15 – U3EVTIF UART3 Event Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 14 – U2EVTIF UART2 Event Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 13 – U1EVTIF UART1 Event Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – CLC4NIF CLC4 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 3 – CLC3NIF CLC3 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 2 – CLC2NIF CLC2 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 1 – CLC1NIF CLC1 Negative Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 0 – CLC4PIF CLC4 Positive Edge Interrupt bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.