15.4.2 DAC Control 2 Low Register
Note:
- The value for TMODTIME[9:0] should be less than the SSTIME[9:0] value.
| Name: | DACCTRL2L |
| Offset: | 0xC84 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TMODTIME[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMODTIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | |