Bits 15:12 – HCFSEL[3:0] Hysteretic Comparator Function Input Select
bits
The selected input
signal controls the switching between the DACx high limit (DACxDATH) and the DACx low
limit (DACxDATL) as the data source for the PDM DAC. It modifies the polarity of the
comparator, and the rising and falling edges initiate the start of the LEB counter
(TMCB[9:0] bits in DACxCONH).
Input Selection
Source
1111
1
1110-0101
0
0100
PWM4H
0011
PWM3H
0010
PWM2H
0001
PWM1H
0000
0
Bits 11:8 – SLPSTOPA[3:0] Slope Stop A Signal Select bits
The selected Slope Stop A signal
is logically OR’d with the selected Slope Stop B signal to terminate the slope
function.
Slope Stop A Signal Selection
Source
1111
1
1110-0101
0
0100
PWM4 Trigger 2
0011
PWM3 Trigger 2
0010
PWM2 Trigger 2
0001
PWM1 Trigger 2
0000
0
Bits 7:4 – SLPSTOPB[3:0] Slope Stop B Signal Select bits
The selected Slope Stop B signal
is logically OR’d with the selected Slope Stop A signal to terminate the slope
function.
Slope Stop B Signal Selection
Source
1111
1
1110-0011
0
0010
CMP2 out
0001
CMP1 out
0000
0
Bits 3:0 – SLPSTRT[3:0] Slope Start Signal Select bits
Slope Start Signal Selection
Source
1111
1
1110-0101
0
0100
PWM4 Trigger 1
0011
PWM3 Trigger 1
0010
PWM2 Trigger 1
0001
PWM1 Trigger 1
0000
0
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.