15.4.3 DAC Control 2 High Register

Note:
  1. The value for SSTIME[9:0] should be greater than the TMODTIME[9:0] value.
Name: DACCTRL2H
Offset: 0xC86

Bit 15141312111098 
       SSTIME[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 SSTIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10001010 

Bits 9:0 – SSTIME[9:0] Time from Start of Transition Mode until Steady-State Filter is Enabled bits(1)