13.24.1.4 Charging Path (Flying Capacitor Across CAP1 and CAP2)
- VCAP = VDDH × (1 – e-T/τ)
- VCAP = 5.5V × (1 – e-[6.67 µs/([7.5Ω + 3.5Ω + 20 mΩ] x 180 nF)])
VCAP = 5.31V is available for transfer on the first cycle.
VCAP = 5.31V is available for transfer on the first cycle.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.