13.24.1.5 Transfer Path (Flying and Output Capacitors)
- V12P = VDDH + VCAP – IOUT × dt/C
- V12P = 5.5V + 5.31V – (20 mA × 6.67 µs/180 nF)
- V12P = 10.066V
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.