2.1 Absolute Maximum Ratings

ParametersSymbolMin.Max.Unit
High-Side Floating Supply VoltageVB−0.3624V
High-Side Floating Supply Voltage ReturnVSVB − 24VB + 0.3V
High-Side Floating Output VoltageVHOVS − 0.3VB + 0.3V
Offset Supply Voltage TransientdVS/dt50V/ns
Low-Side and Logic Supply VoltageVCC−0.324.0V
Low-Side Output VoltageVLO−0.3VCC + 0.3V
Logic Input Voltage (IN and SD*)VIN−0.3VCC + 0.3V
SOIC-8 Package Power Dissipation @ TA ≤ 25°CPD0.625W
SOIC-8 Thermal Resistance (See Note)θJA200°C/W
Junction Operating TemperatureTJ−40150°C
Lead Temperature (Soldering 10s)TL300°C
Storage TemperatureTstg−55150°C
Warning: Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only and functional operation of the device at those or any other conditions above those indicated in the operational sections of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.
Note: When mounted on a standard JEDEC 2-layer FR-4 board.