2.3 DC Electrical Characteristics
| VBIAS (VCC, VBS ) = 15V, TA = 25°C , unless otherwise specified. | ||||||
|---|---|---|---|---|---|---|
| Parameter (Note 1) | Symbol | Min. | Typ. | Max. | Unit | Conditions |
| Logic “1” Input Voltage | VIH | 2.5 | — | — | V | VCC = 10V to 20V, Note 2 |
| Logic “0” Input Voltage | VIL | — | — | 0.8 | V | VCC = 10V to 20V, Note 2 |
| SD* Positive Going Threshold | VSD TH+ | 2.5 | — | — | V | VCC = 10V to 20V, Note 2 |
| SD* Negative Going Threshold | VSD TH− | — | — | 0.8 | V | VCC = 10V to 20V, Note 2 |
| High-Level Output Voltage, VBIAS − VO | VOH | — | — | 1.2 | V | IO = 0A |
| Low-Level Output Voltage, VO | VOL | — | — | 0.1 | V | IO = 20 mA |
| Offset Supply Leakage Current | ILK | — | — | 50 | μA | VB = VS = 600V |
| Quiescent VBS Supply Current | IBSQ | 20 | 60 | 150 | μA | VIN = 0V or 5V |
| Quiescent VCC Supply Current | ICCQ | 0.4 | 1.6 | 2.0 | mA | VIN = 0V or 5V |
| Logic “1” Input Bias Current | IIN+ | — | 25 | 60 | μA | IN = 5V, SD* = 0V |
| Logic “0” Input Bias Current | IIN− | — | — | 1.0 | μA | IN = 0V, SD* = 5V |
| VBS Supply Undervoltage Positive Going Threshold | VBSUV+ | 8.0 | 8.9 | 9.8 | V | |
| VBS Supply Undervoltage Negative Going Threshold | VBSUV− | 7.4 | 8.2 | 9.0 | V | |
| VCC Supply Undervoltage Positive Going Threshold | VCCUV+ | 8.0 | 8.9 | 9.8 | V | |
| VCC Supply Undervoltage Negative Going Threshold | VCCUV− | 7.4 | 8.2 | 9.0 | V | |
| Output High Short Circuit Pulsed Current | IO+ | 1.4 | 1.9 | — | A | VO = 0V, PW ≤ 10 μs |
| Output Low Short Circuit Pulsed Current | IO− | 1.7 | 2.3 | — | A | VO = 15V, PW ≤ 10 μs |
Note:
- The VIN, VTH, and IIN parameters are applicable to the two logic input pins: IN and SD*. The VO and IO parameters are applicable to the respective output pins: HO and LO.
- For optimal operation, it is recommended that the input pulse (to IN and SD*) should have an amplitude of 2.5V minimum, with a Pulse Width (PW) of at least 800 ns.