2.4 AC Electrical Characteristics
| VBIAS (VCC, VBS ) = 15V, CL = 1000 pF, and TA = 25°C, unless otherwise specified. | ||||||
|---|---|---|---|---|---|---|
| Parameter | Symbol | Min. | Typ. | Max. | Unit | Conditions |
| Turn-on Propogation Delay | tON | — | 680 | 900 | ns | VS = 0V, See Figure 3-3 |
| Turn-off Propogation Delay | tOFF | — | 270 | 400 | ns | VS = 0V or 600V, See Figure 3-3 |
| Shutdown Propogation Delay | tSD | — | 180 | 270 | ns | See Figure 3-2 |
| Delay Matching, HS and LS Turn On | tDM ON | — | — | 90 | ns | See Figure 3-3 |
| Delay Matching, HS and LS Turn Off | tDM OFF | — | — | 40 | ns | IO = 0A, See Figure 3-3 |
| Turn-on Rise Time | tr | — | 40 | 60 | ns | VS = 0V, See Figure 3-3 |
| Turn-off Fall Time | tf | — | 20 | 35 | ns | VS = 0V, See Figure 3-3 |
| Deadtime: tDT LO-HO and tDT HO-LO | tDT | 350 | 400 | 450 | ns | See Figure 3-3 |