2.2 Recommended Operating Conditions

Parameter Symbol Min. Max. Unit
High-Side Floating Supply VoltageVBVS + 10VS + 20V
High-Side Floating Supply Return VoltageVS See note600V
High-Side Floating Output VoltageVHOVSVBV
Low-Side Supply VoltageVCC1020V
Low-Side Output VoltageVLO0VCCV
Logic Input Voltage (IN and SD*)VIN05V
Ambient TemperatureTA−40125°C
Note: Logic operational for VS of −5V to +600V.