1 Configuration Summary
| Feature | PIC32CM5164 PIC32CM2532 | PIC32CM1216 |
|---|---|---|
| Maximum CPU frequency | 48 MHz | |
| Memory Protection Unit | 8 regions | |
| Systick timer | 1 | |
| Serial Wire Debug Interface | Yes | |
| Immutable Boot Feature | Yes | |
| Oscillators | 32.768
kHz crystal oscillator (XOSC32K) 0.4-32 MHz crystal oscillator (XOSC) 32.768 kHz internal oscillator (OSC32K) 32.768 kHz ultra-low-power internal oscillator (OSCULP32K) 48 MHz high-accuracy internal oscillator (OSC48M) 96 MHz Fractional Digital Phased Locked Loop (FDPLL96M) | |
| Multi Channel Ram Controller (MCRAMC) with ECC support | Yes | No |
| Generic Clock Generators (GCLK / GCLK I/Os) | 9 / up to 8 | |
| DMA channels | 12 | |
| Event System channels | 12 | |
| External Interrupt lines | 16 with HW debouncing + 1 non-maskable | |
| Divide and Square Root Accelerator (DIVAS) | Yes | |
| Time Counter (TC) Instances | 8 | 5 |
| Waveform/PWM output / Capture input channels per TC instance | 2 | |
| TC Maximum and Minimum Capture | Yes | |
| Timer Counter for Control (TCC) instances | 3 | - |
| Waveform/PWM output channels per TCC | 8 for TCC0, 4 for TCC1, 2 for TCC2 | - |
| Configurable Custom Logic (CCL) (number of LUTs) | 4 | - |
| Analog-to-Digital Converter (ADC) instances | 2 | 1 |
| Analog Comparators (AC) | 4 Comparators, up to 8 inputs pins | 2 Comparators, 4 input pins |
| Digital-to-Analog Converter (DAC) channels | 1 | - |
| Real-Time Counter (RTC) | Yes | |
| RTC alarms | 1 | |
| RTC compare values | One 32-bit value or two 16-bit values | |
| PTC with driven shield+ | Yes | - |
| Frequency Meter (FREQM) reference clock divider | Yes | |
| Watchdog Timer (WDT) | Yes | |
| Position Decoder (PDEC) | Yes | - |
| Integrity Check Module (ICM) | SHA1, SHA224, SHA256 | - |
| CAN-FD instances | 0/1/2 | 1 |
| SRAM Memory Built-In Self-Test (SMBIST) | Yes | |
| Memories CRC32 computation (DSU) | Yes (SRAM, Flash, Data Flash) | |
| Brown-Out Detection (BOD) | VDD, VDDCORE | |
| Device | Memory | Pins | GPIOs | Package | ECC support | Peripherals | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Flash (KB) | Data Flash (KB) | SRAM (KB) | AC unique inputs | ADC unique channels | PTC self/mutual cap. channels | TC instances | SERCOM instances (USART / SPI / I²C) | CAN-FD instances | |||||
| PIC32CM2532JH01032 | 256 | 8 | 32 | 32 | 26 | TQFP | Yes | 6 | 10 | 16 / 8XY - 8Y | 8(1) | 4(2) | 1(4) |
| PIC32CM5164JH01032 | 512 | 64 | |||||||||||
| PIC32CM2532JH00032 | 256 | 32 | - | ||||||||||
| PIC32CM5164JH00032 | 512 | 64 | |||||||||||
| PIC32CM2532JH01048 | 256 | 32 | 48 | 38 | TQFP, VQFN | 14 | 22 / 12XY - 10Y | 8 | 6(3) | 2 | |||
| PIC32CM5164JH01048 | 512 | 64 | |||||||||||
| PIC32CM2532JH00048 | 256 | 32 | - | ||||||||||
| PIC32CM5164JH00048 | 512 | 64 | |||||||||||
| PIC32CM2532JH01064 | 256 | 32 | 64 | 52 | TQFP, VQFN | 8 | 20 | 32 / 16XY - 16Y | 8 | 6(3) | 2 | ||
| PIC32CM5164JH01064 | 512 | 64 | |||||||||||
| PIC32CM2532JH00064 | 256 | 32 | - | ||||||||||
| PIC32CM5164JH00064 | 512 | 64 | |||||||||||
| PIC32CM2532JH01100 | 256 | 32 | 100 | 84 | TQFP | 20 | 32 / 16XY - 16Y | 8 | 8 | 2 | |||
| PIC32CM5164JH01100 | 512 | 64 | |||||||||||
| PIC32CM2532JH00100 | 256 | 32 | - | ||||||||||
| PIC32CM5164JH00100 | 512 | 64 | |||||||||||
| PIC32CM1216JH01032 | 128 | 4 | 16 | 32 | 26 | TQFP, VQFN | No | 4 | 10 | - | 5(1) | 4(2) | 1(4) |
| PIC32CM1216JH01048 | 48 | 38 | 12 | ||||||||||
Note:
- TC2 and TC3 are functional, but their WO pins are not available on these variants.
- SERCOM0 to SERCOM3.
- SERCOM0 to SERCOM5.
- CAN0.