5 Signal Descriptions List
The following tables provide the details on signal names classified by the peripheral.
| Signal Name | Function | Type |
|---|---|---|
| Analog Comparators (AC) | ||
| AIN[7:0] | AC Comparator Inputs | Analog Input |
| CMP[3:0] | AC Comparator Outputs | Digital Output |
| Analog-to-Digital Converter (ADCx) | ||
| AIN[11:0] | ADC Input Channels | Analog Input |
| VREFA | ADC Voltage External Reference A | Analog Input |
| Digital-to-Analog Converter (DAC) | ||
| VOUT | DAC Voltage output | Analog Output |
| VREFA | DAC Voltage External Reference A | Analog Input |
| External Interrupt Controller (EIC) | ||
| EXTINT[15:0] | External Interrupt Pins | Digital Input |
| NMI | External Non-Maskable Interrupt Pin | Digital Input |
| Generic Clock Generator (GCLK) | ||
| GCLK_IO[7:0] | Generic Clock (source clock inputs or generic clock generator output) | Digital I/O |
| Custom Control Logic (CCL) | ||
| IN[11:0] | Logic Inputs | Digital Input |
| OUT[3:0] | Logic Outputs | Digital Output |
| Power Manager (PM) | ||
| RESET | External Reset Pin (Active Level: LOW) | Digital Input |
| Serial Communication Interface (SERCOMx) | ||
| PAD[3:0] | SERCOM Inputs/Outputs Pads | Digital I/O |
| Oscillators Control (OSCCTRL) | ||
| XIN | Crystal or external clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT | Crystal Output | Analog Output |
| 32.768 kHz Oscillators Control (OSC32KCTRL) | ||
| XIN32 | 32.768 kHz Crystal Oscillator or External Clock Input | Analog Input (Crystal Oscillator)/Digital Input (External Clock) |
| XOUT32 | 32.768 kHz Crystal Oscillator Output | Analog Output |
| Timer Counter (TCx) | ||
| WO[1:0] | Waveform/PWM Outputs / Capture Inputs | Digital I/O |
| Timer Counter (TCCx) | ||
| WO[7:0] | Waveform/PWM Outputs | Digital I/O |
| Peripheral Touch Controller (PTC) | ||
| X[15:0] | PTC Outputs | Digital Outputs |
| Y[31:0] | PTC Inputs/Outputs | Analog I/O |
| General Purpose I/O (PORT) | ||
| PA31 - PA30 / PA28 - PA27 / PA25 - PA00 | General Purpose I/O Pin in Port A | Digital I/O |
| PB31 - PB30 / PB25 - PB00 | General Purpose I/O Pin in Port B | Digital I/O |
| PC28 - PC24 / PC21 - PC05 / PC03 - PC00 | General Purpose I/O Pin in Port C | Digital I/O |
| Controller Area Network (CAN) | ||
| TX | CAN Transmit Line | Digital Output |
| RX | CAN Receive Line | Digital Input |
| Position Decoder (PDEC) | ||
| PDEC[2:0] | PDEC inputs | Digital Input |
| Serial Wire Debug interface | ||
| SWDIO | Serial Wire Debug Bidirectional Data | Digital I/O |
| SWCLK | Serial Wire Debug Clock | Digital Input |
Note:
- Refer to Configuration Summary and Pinout and Packaging chapters for the list of peripherals, peripheral instances, channels, and input/output pins present in each variant.