47 Electrical Characteristics at 125°C
This section only contains electrical characteristics specific for devices running up to 125°C. For all other values or missing characteristics, refer to Electrical Characteristics at 85°C.
Disclaimer
Unless otherwise specified:
- Typical data are measured at TA = 25°C. They are for design guidance only and are not tested.
- All minimum and maximum values are valid across operating temperature and voltage