2.2 Setting Up AWS Services
Amazon Web Services (AWS) are a collection of Cloud services available for many different purposes. This application note uses a small subset of these services to get started using AWS IoT Greengrass. To get a Greengrass system working properly, several different AWS Services must be configured correctly to work together. These services include AWS IAM, AWS IoT Core, and AWS IoT Greengrass. One of the more tricky pieces of the system is getting the correct roles and permissions.