2.2.1 Overview
The process for setting up AWS services consists of the steps listed below. Details of each step are given in the sections that follow.
- Create an AWS account if you do not already have one.
- Open the AWS console.
- Go to the correct region.
- Create Greengrass objects – Group, Core, Certificates, Roles, and Permissions.
- Download all certificates and keys.