6.1 Absolute Maximum Ratings

Parameters

Symbol

Min.

Max.

Unit

Junction Temperature

TJ

-40

170

°C

Storage TemperatureTS-55150°C

DC Voltage on the VS, VDH, INH, LH pins

VVS, VVDH, VINH, VLH

-0.3

42

V

LIN

  • DC Voltage
  • Pulse time < 500 ms

‎

VLIN

‎

-27

‎

+42

+43.5

‎

V

DC Voltage on the WAKE pin

VWAKE

-1.5

42

V

DC Voltage on the TXD, RXD, NIRQ, SDO, SDI, NCS, SCK, NIHx, ILx pins

VX

-0.3

VVIO + 0.3

V

DC Voltage on the NRES pin

VNRES

-0.3

10

V

DC Voltage on the VDD1 pin

VVDD1

-0.3

5.85

V

DC Voltage on the VDD2 pin

VVDD2

-0.3

5.5

V

DC Common Mode Voltage on the OPPx, OPNx pins

VOPPX, VOPNX

-5.5

5.5

V

DC Voltage on the BEMFx, OPOx pins

VBEMFX, VOPOX

-0.3

VVIO + 0.3

V

DC Voltage on the VG, CPN2 pins

VVG, VCPN2

-0.3

15

V

DC Voltage on the GHx to SHx pins

VGHX-VSHX

-0.3

15

V

DC Voltage on the GHx pin

VGHX

VSHX – 0.3

VVCP + 0.3

V

DC Voltage on the SHx pin

VSHX

-5.5

VDH+1.5

V

Pulse Voltage on the SHx pin, Transient <500nsVSHXSL - 5.5 (ATA6847L)VDH+3.0V

DC Voltage on the GLx pin

VGLX

VGND or V SL– 0.3

VVG + 0.3

V

DC Voltage on the GLx to GND pins

(ATA6847)

VGLX-VGND

(ATA6847)

-0.3

15

V

DC Voltage on the GLx to SL pins (ATA6847L)VGLX-VSL(ATA6847L)-0.3

15

V

DC Voltage on the SL pin (ATA6847L)

VSL (ATA6847L)

-5.5

5.5

V

Differential DC Voltage between GND , GNDLIN and GNDEP (exposed die pad)

—

-0.3

0.3

V

DC Voltage on CPN1, CPP1

VCPN1, VCPP1

-0.3

42

V

DC Voltage on CPP2, VCP

VCPP2, VVCP

-0.3

55

V

DC Voltage on the VCP to VDHVVCP-VVDH

-0.3

15

V

ESD following IEC 62228-2: (330Ω/150 pF)

  • Pins VS, VDH, WAKE to GND
—

-8

+8

kV

ESD following IEC 62228-2: (330Ω/150 pF)

  • Pins LIN to GND
—

-8

+8

kV

HBM JESD22-A114/AEC-Q100-002 (1.5 kΩ/100 pF)

  • All pins
  • Pins VS, VDH, WAKE to GND
  • LIN to GND
—

-2

-6

-8

+2

+6

+8

kV

kV

kV

Charge Device Model ESD AEC-Q100-011

- All pins

—

-750

750

V

Attention: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only, and functional operation of the device within these or any other conditions beyond those indicated in the DC/AC Characteristics of this datasheet is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.