6.3 Thermal Characteristics

Parameters

Symbol

Min.

Typical

Max.

Unit

Package (no. of pins)

6.0 mm x 6.0 mm VQFN (48L)

RthJA

30

°C/W

RthJC

10

5.0 mm x 5.0 mm VQFN (40L)

RthJA

—

35

—

°C/W

RthJC

—

10

—

Note 1: 4-Layer JC51-5 standard board, natural convection.