9.6.5.2 10BASE-T1S PMA Receiver Characteristics

Table 9-11. 10BASE-T1S PMA Receiver Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Receiver differential sensitivityVth0mV
Single-ended Input ResistanceRSE5.46kΩNote 1

Differential Input Resistance

RDIFF

14.5

kΩ

Note 1

Differential input Capacitance

CDIFF

6.5

8.5

pF

20 MHz

Note 1

Common Mode Voltage Range

VCM

-30

+30

Vpp

2Mhz

Note 1

Note:
  1. C = Characterized on samples
Figure 9-7. Differential Input Impedance (Typical)