9.6.5.1 10BASE-T1S PMA Transmitter Characteristics

Table 9-10. 10BASE-T1S PMA Transmitter Electrical Characteristics
ParameterSymbolMinTypMaxUnits

Additional
Information

Differential driver outputVod0.81.01.2VFigure 9-4
Cycle-to-cycle jitter

tj(c-c)

0.65

1.2

ns

Note 1

Figure 9-4

Rise time, Fall time

(20%-80%)

trtx, tftx

7.9

14.75

ns

Note 1

Figure 9-5

Droop013%

Note 1

Figure 9-4

Note:
  1. C = Characterized on samples
Figure 9-4. Differential Output Test Fixture
Figure 9-5. Transmitter Output Rise/Fall Test Fixture

Power spectral density was measured in a multidrop configuration (50 Ω termination) as shown in Figure 9-4 with the transmitter in the IEEE Transmitter PSD mask test mode 3. The upper and lower limits shown are as proposed by the OPEN Alliance TC14 10BASE-T1S System Implementation Specification, Version 1.0.

Figure 9-6. Transmitter Power Spectral Density (Typical)