4.5.2 Packet Timestamps

IEEE Std 1588 describes the Precision Time Protocol (PTP), which enables synchronization of clocks over a network. In order to use PTP to synchronize the wall clock of the LAN8650/1 to an external clock source, or to use the wall clock as a clock source for other devices, it is necessary to have accurate timestamps for the receipt and transmission of packets.