1.2.4 Development Tools
This step is only needed for advanced users who want to debug or modify the provided Demo Meter application source code or to program the board if it was erased or the firmware was modified. See Development Tool Installation for additional information.