Frame Formats
In SPI Host mode, the USART serial frame always contains eight data bits. The data bits can be configured to be transmitted with either the LSb or MSb first by writing to the Data Order (DORD) bit in the Control C (USARTn.CTRLC) register.
SPI does not use Start, Stop, or Parity bits, so the transmission frame only consist of the data bits.