Scan of the boot section, application
code section, or application data section
Scan of the Boot ROM during system
start-up
User-configurable scan of the boot
section of the flash during system start-up
Scanning is performed when the CPU is in
IDLE sleep mode only
Optional periodic interrupt after every 32 words scanned
Optional interrupt when scanning is
completed
Selectable Non-Maskable Interrupt (NMI)
Trigger on Failure
Manual mode with application-supplied
input data
Error injection to test
functionality
DS40002684A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.