28.4 Functional Safety

The CRCSCAN peripheral is designed for use in Functional Safety systems. Primarily to check the Flash and boot ROM at boot time, but also to do periodic scans, in systems both with and without ECC, as CRC scan detects other errors than ECC. Error injection is present to test correct behavior.