22.5.5 Interrupt Control

Name: INTCTRL
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
       OVFCAPT 
Access R/WR/W 
Reset 00 

Bit 1 – OVF Overflow Interrupt Enable

Writing a ‘1’ to this bit enables interrupt on overflow.

Bit 0 – CAPT Capture Interrupt Enable

Writing a ‘1’ to this bit enables interrupt on capture.