25.3.2.2 Clock Generation
The clock used for shifting and sampling data bits is generated either internally by the fractional baud rate generator or externally from the XCK input to the AUX0 pin.
The clock used for shifting and sampling data bits is generated either internally by the fractional baud rate generator or externally from the XCK input to the AUX0 pin.
DS40002684A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.