25.3.2.3 Data Transmission
The USART transmitter sends data by periodically driving the transmission line low. Data transmission is initiated by loading the Transmit Data (USARTn.TXDATAL and USARTn.TXDATAH) registers with the data to be sent. The data in the Transmit Data registers are moved to the TX Buffer once it is empty and onwards to the shift register once it is empty and ready to send a new frame. After the shift register is loaded with data, the data frame will be transmitted.
When the entire frame in the shift register has been shifted out, and there are no new data present in the Transmit Data registers or the TX Buffer, the Transmit Complete (TXC) interrupt flag in the Status (USARTn.INTFLAGS) register is set, and the interrupt is generated if it is enabled.
The Transmit Data registers can only be written when the Data Register Empty (DRE) interrupt flag in the Status (USARTn.INTFLAGS) register is set, indicating that the registers are empty and ready for new data.
When using frames with fewer than eight bits, the Most Significant bits (MSbs) written to the Transmit Data registers are ignored. When the Character Size (CHSIZE) bit field in the Control D (USARTn.CTRLD) register is configured to 9-bit (low byte first), the Transmit Data Register Low Byte (TXDATAL) must be written before the Transmit Data Register High Byte (TXDATAH). When CHSIZE is configured to 9-bit (high byte first), TXDATAH must be written before TXDATAL.