12.5.8 External 32.768 kHz Crystal Oscillator Control A

Name: XOSC32KCTRLA
Offset: 0x1C
Reset: 0x0
Property: Configuration Change Protection

Bit 76543210 
 RUNSTDBY CSUT[1:0]SELPMODE[1:0]ENABLE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – RUNSTDBY Run in Standby

This bit forces the External 32.768 kHz Crystal Oscillator (XOSC32K) to always run in all power modes except Power-Down mode when the ENABLE bit is ‘1’, even if no peripheral has requested it.

Note:
  1. The requesting peripheral or the main clock must take the oscillator start-up time into account.
  2. The oscillator signal is available only if requested and becomes available after a maximum of three XOSC32K cycles, assuming the initial crystal start-up time has passed.
ValueDescription
0 The External 32.768 kHz Crystal Oscillator (XOSC32K) runs only when requested by a peripheral or by the main clock in Active mode and Idle sleep mode (1)
1 The External 32.768 kHz Crystal Oscillator (XOSC32K) always runs in Active mode, Idle sleep mode, or Standby sleep mode(2)

Bits 5:4 – CSUT[1:0] Crystal Oscillator Start-Up Time

This bit field controls the External 32.768 kHz Crystal Oscillator (XOSC32K) start-up time when the Crystal Select (SEL) bit is ‘0’ (external crystal selected). If an external clock is selected, the start-up time will not be applied.

Note: This bit field is read-only when the oscillator is enabled (ENABLE bit is ‘1’) or when the XOSC32K Status (XOSCS) bit in the Main Clock Status (CLKCTRL.MCLKSTATUS) register is ‘1’.
ValueNameDescription
0x0 1K 1k cycles
0x1 16K 16k cycles
0x2 32K 32k cycles
0x3 64K 64k cycles

Bit 3 – SEL External Source Select

This bit controls the source of the External 32.768 kHz Crystal Oscillator (XOSC32K).

Note: This bit is read-only when the oscillator is enabled (ENABLE bit is ‘1’) or when the XOSC32K Status (XOSCS) bit in the Main Clock Status (CLKCTRL.MCLKSTATUS) register is ‘1’.
ValueNameDescription
0 CRYSTAL An external crystal is connected to the XTAL32K1 and XTAL32K2 pins
1 EXTCLK An external clock is connected to the XTAL32K1 pin

Bits 2:1 – PMODE[1:0] Power Mode

This bit field sets the External 32.768 kHz Crystal Oscillator (XOSC32K) power mode.

Note: Selecting the power mode requires a basic understanding of crystal oscillators. Changing the power mode may alter the start-up time of a crystal.
ValueNameDescription
0x0 LOW

Low power mode.

Typical crystal values: CL = 8pF, ESR = 50 kΩ

0x1 MEDIUM

Medium power mode.

Typical crystal values: CL = 12.5pF, ESR = 70 kΩ

0x2 HIGH

High power mode.

Typical crystal values: CL = 24pF, ESR = 100 kΩ

0x3 — Reserved

Bit 0 – ENABLE Crystal Oscillator Enable

This bit controls whether the External 32.768 kHz Crystal Oscillator (XOSC32K) is enabled.

Note: When this bit is enabled, the SEL and CSUT bits become read-only.
ValueDescription
0 The External 32.768 kHz Crystal Oscillator (XOSC32K) is disabled
1 The External 32.768 kHz Crystal Oscillator (XOSC32K) is enabled and overrides ordinary Port pin operation for the respective oscillator pins (XTAL32K1 and XTAL32K2)