12.5.5 Internal High-Frequency Oscillator Control A

Name: OSCHFCTRLA
Offset: 0x08
Reset: 0x0
Property: Configuration Change Protection

Bit 76543210 
 RUNSTDBY     AUTOTUNE[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 7 – RUNSTDBY Run in Standby

Enable the Internal High-Frequency Oscillator (OSCHF) to run in Standby sleep mode even if it is not requested by any peripheral.

Note:
  1. The requesting peripheral or the main clock must take the oscillator start-up time into account.
  2. The oscillator signal is available only if requested and becomes available after two OSCHF cycles.
ValueDescription
0 The OSCHF oscillator runs only when requested by a peripheral or by the main clock(1)
1 The OSCHF oscillator always runs in Active mode, Idle sleep mode, or Standby sleep mode(2)

Bits 1:0 – AUTOTUNE[1:0] Automatic oscillator tune

This bit controls whether the external 32.768 kHz crystal auto-tune functionality of the Internal High-Frequency Oscillator (OSCHF) is enabled.
ValueNameDescription
0 OFF The OSCHF auto-tune functionality is disabled
1 XOSC32K The OSCHF auto-tune functionality against the XOSC32K clock source is enabled
Other — Reserved