30.3.2.3.3 Event Triggered Mode

In this mode, the comparator is activated by an incoming event. It turns on when the event occurs, performs the detection, and then automatically turns off. This mode allows sampling at predictable intervals or under specific conditions defined by the event generator. Note that there is a delay of 1-2 clock cycles on the internal 32.768 kHz oscillator between the occurrence of the event and the actual sampling.