4.1.1 Special Consideration for Packages With Center Pad

Flat packages often include an exposed pad located on the bottom, often referred to as the center pad or the thermal pad. This pad is not electrically connected to the internal circuit of the chip but is mechanically bonded to the internal substrate. It serves as a thermal heat sink and provides added mechanical stability. This pad must be connected to GND, as the ground plane is the best heat sink (largest copper area) of the Printed Circuit Board (PCB).