23.3.4.6 Interfacing with Waveform Extension
The TCEn can be interfaced with the Waveform Extension (WEX) peripheral to provide extra functions to the Timer/Counter in Waveform Generation modes.
Note: The TCEn waveform outputs are inputs
to the WEX peripheral, and the WOn outputs pins are overridden by
the WEX module when WEX functionalities are enabled. For more
details, refer to the WEX - Waveform Extension
section.