29.5.8 LUT n Control C

Name: LUTnCTRLC
Offset: 0x0A + n*0x04 [n=0..3]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     INSEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n.

ValueNameDescription
0x00MASKMasked input
0x01FEEDBACKFeedback input
0x02LINKOutput from LUT[n+1] as input source
0x03EVENTAEvent A as input source
0x04EVENTBEvent B as input source
0x05IN2IN2 as input source
0x06AC0AC0 OUT input source
0x07USART0USART0 TXD input source
0x08SPI0SPI0 MOSI input source
0x09TCE0TCE0 WO2 input source
0x0ATCB0TCB0 WO input source
0x0BTCB1TCB1 WO input source
Other-Reserved