29.5.7 LUT n Control B
Note:
- SPI connections to the CCL work in Host SPI mode only.
- USART connections to the CCL work only when the USART is in one of the following
modes:
- Asynchronous USART
- Synchronous USART host
| Name: | LUTnCTRLB |
| Offset: | 0x09 + n*0x04 [n=0..3] |
| Reset: | 0x00 |
| Property: | Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INSEL1[3:0] | INSEL0[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – INSEL1[3:0] LUT n Input 1 Source Selection
These bits select the source for input 1 of LUT n.
| Value | Name | Description |
|---|---|---|
0x00 | MASK | Masked input |
0x01 | FEEDBACK | Feedback input |
0x02 | LINK | Output from LUT[n+1] as input source |
0x03 | EVENTA | Event A as input source |
0x04 | EVENTB | Event B as input source |
0x05 | IN1 | IN1 as input source |
| 0x06 | AC0 | AC0 OUT input source |
0x07 | USART0 | USART0 TXD input source |
0x08 | SPI0 | SPI0 MOSI input source |
0x09 | TCE0 | TCE0 WO1 input source |
0x0A | TCB0 | TCB0 WO input source |
0x0B | TCB1 | TCB1 WO input source |
Other | - | Reserved |
Bits 3:0 – INSEL0[3:0] LUT n Input 0 Source Selection
These bits select the source for input 0 of LUT n.
| Value | Name | Description |
|---|---|---|
0x00 | MASK | Masked input |
0x01 | FEEDBACK | Feedback input |
0x02 | LINK | Output from LUT[n+1] as input source |
0x03 | EVENTA | Event A as input source |
0x04 | EVENTB | Event B as input source |
0x05 | IN0 | IN0 as input source |
| 0x06 | AC0 | AC0 OUT input source |
0x07 | USART0 | USART0 TXD input source |
0x08 | SPI0 | SPI0 MOSI input source |
0x09 | TCE0 | TCE0 WO0 input source |
0x0A | TCB0 | TCB0 WO input source |
0x0B | TCB1 | TCB1 WO input source |
Other | - | Reserved |