4.1 GestIC Library
MXG3141 is provided with a GestIC Library loader (bootloader) that
is stored on the chip’s Flash memory. Activating this loader, a GestIC Library can be
flashed on the MXG3141 via I2C using, for example, an embedded host
controller or Microchip's programmer utility. The GestIC Library includes:
- Colibri Suite: Digital Signal Processing (DSP) algorithms and feature implementations
- System Control: MXG3141 hardware control