6.7 Parameters Storage
The MXG3141 provides an embedded 128 kB Flash memory which is dedicated to the GestIC Library and storage of the individual configuration parameters. These parameters have to be set according to the individual electrode design and application.