2.1 48-Pin Allocation and Pinout Description Table

Pin NamePin NumberPin TypeBuffer TypeDescription
DNC1——Reserved. Do not connect
DNC2——Reserved. Do not connect
DNC3——Reserved. Do not connect
RX14IAnalogAnalog GestIC® input channel 1: Receive electrode connection.
DNC5——Reserved. Do not connect
DNC6——Reserved. Do not connect
MCLR7ISTMaster Clear (Reset) input. This pin is an active-low Reset to the device.
VSS8P—Ground reference for logic and I/O pins. This pin must be connected at all times.
VDD9P—Positive supply for peripheral logic and I/O pins.
IS110ISTReserved. Must be connected to VSS.
IS211ISTReserved. Must be connected to VSS.
RX212IAnalogAnalog GestIC® input channel 2: Receive electrode connection.
DNC13——Reserved. Do not connect
DNC14——Reserved. Do not connect
AVDD15P—Positive supply for analog modules. This pin must be connected at all times.
AVSS16P—Ground reference for analog modules.
VANA17P—Positive supply for analog front end.
DNC18——not connected
RX319IAnalogAnalog GestIC® input channel 3: Receive electrode connection.
DNC20——Reserved. Do not connect
DNC21——Reserved. Do not connect
RX422IAnalogAnalog GestIC® input channel 4: Receive electrode connection.
DNC23——Reserved. Do not connect
TX24O—Touch Controller TX trigger signal.
DNC25——Reserved. Do not connect
DNC26——Reserved. Do not connect
DNC27——Reserved. Do not connect
SYNC28O—Gesture device synchronization pulse (every 1 ms).
MSDA29I/OSTReserved. Connect a 10 kΩ pull-up to VDD.
MSCL30I/OSTReserved. Connect a 10 kΩ pull-up to VDD.
VDD31P—Positive supply for peripheral logic and I/O pins.
MODE32IST

Gesture devices scan mode:
High: 2D touch device measuring;
Low: Gesture device measuring

MTS33O—Reserved. Connect a 10 kΩ pull-up to VDD.
VSS34P—Ground reference for analog modules.
SCL35I/OSTSynchronous serial Clock input/output for I2C.
SDA36I/OSTSynchronous serial Data input/output for I2C.
PGD37I/OSTProgramming Data line, connect to test pin in application.
PGC38I/OSTProgramming Clock line, connect to test pin in application.
DNC39——Reserved. Do not connect
DNC40——Reserved. Do not connect
RX041IAnalogAnalog GestIC® input channel 0: Receive electrode connection.
DNC42——Reserved. Do not connect
DNC43——Reserved. Do not connect
VCORECAP44P—Capacitor for Internal Voltage Regulator.
DNC45——Reserved. Do not connect
DNC46——Reserved. Do not connect
TS47OSTTransfer Status. MXG3141 message ready interrupt. Connect a 10 kΩ pull-up to VDD.
DNC48——Reserved. Do not connect
Legend:

Analog = Analog input,

P = Power,

ST = Schmitt Trigger input with CMOS levels,

I/O = Input/Output,

— = N/A

Important: Exposed pad must be connected to VSS.