Error Correction Code (ECC)
(Ask a Question)Three options are available for ECC:
- Disabled
- Pipelined
- Non-Pipelined
When ECC is disabled, each port can be configured to a width of 36 bits, 18 bits, or 9 bits. Alternatively, both ports can be configured to a 12-bit width.
When ECC is enabled (Pipelined or Non-Pipelined), both ports have word widths equal to 36 bits or 18 bits.