Single Clock (CLK) or Independent Write and Read Clocks (WCLK, RCLK)
(Ask a Question)The default configuration for Two-Port Large SRAM is a Single clock (CLK) to drive WCLK and RCLK with the same clock. Uncheck the Single clock check box to drive independent clocks (one each for Write and Read).
Click the up or down button next to the waveform of the clock signals to toggle the clock’s active edge.