Expose Write Byte Enables (WBYTE_EN)
(Ask a Question)When enabled, write byte enables (WBYTE_EN) are available as a top-level bus. Each bit of WBYTE_EN enables writing to an individual byte of data. When ECC is enabled, the state of the WBYTE_EN bits should be identical for each LSRAM block.