3.2 Write Port Widths Not Aligned on Byte Boundary
(Ask a Question)The following examples show how data from a memory file is stored in RAM when memory port widths are not a multiple of a byte.
The following examples show how data from a memory file is stored in RAM when memory port widths are not a multiple of a byte.